Bolt anchor FAZ II
fischer

Bolt anchor FAZ II

4.4 ud af 5 stjerner4.4(48 anmeldelser)
The fischer bolt anchor FAZ II is a steel anchor for the highest requirements. Heavy loads can be secured in cracked concrete using the steel anchor. Thanks to its easy installation, the FAZ II can be used extremely flexibly. The tried-and-tested expansion clip safely introduces the loads into the concrete and enables top load-bearing capacity. The steel anchor is ideal for the anchoring of railings, cable trays, and cantilevers, for example.
Teknisk specifikation
  • Unik ref.fischer-anchor-faz2
  • ProduktfamilieAnchors
  • ProduktgruppeSteel fixings
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-11-11
  • Udgavenummer4
Relateret
  • Materiale primærtGalvaniseret stål
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriKonstruktion - Anchors & Fixings
  • IFC-klassifikationMekanisk lukkemekanisme
  • ETIM-kodeEC002335
  • ETIM-navnWedge anchor
  • UNSPSC-navnMechanical connectors
  • UNSPSC-kode39121408
  • Uniclass 2015-kodePr_20_29_03_28
  • Uniclass 2015-beskrivelseExpansion anchors
  • CSI MasterFormat 2014-kode05 05 19
  • CSI MasterFormat 2014-titelPost-Installed Concrete Anchors
  • OmniClass-nummer23-13 23 11 15 11
  • OmniClass-betegnelseExpansion Anchors
  • CSI UniFormat II-kodeF1030
  • CSI UniFormat II-titelSpecial Construction Systems

Tilgængelighed i region

Asien Europa Sydamerika Oceanien Afrika Nordamerika