fischer Cast-in Channel FES-H-S
fischer Cast-in Channel FES-H-S
fischer Cast-in Channel FES-H-S
    fischer

    fischer Cast-in Channel FES-H-S

    The FES-H-S anchor channel from fischer offers an innovative fixing solution that combines maximum load-bearing capacity and safety. They set new standards with their load-bearing capacity in all directions and the excellent load-bearing capacity in the longitudinal direction in combination with FBC-S thanks to the full toothing of the system. This pre-positioned fixing solution is ideal as it covers on-site tolerances and is suitable for applications in both cracked and non-cracked concrete. In addition, fischer anchor channels offer a permanently adjustable fixing solution that meets the high demands of modern construction projects. With the FES-H-S anchor channel from fischer, construction companies benefit from durable, high-performance and secure fixing systems that meet the latest standards and fulfill the highest safety requirements.

    Teknisk specifikation
    • Unik ref.fischer-cast-in-channel-fes-h-s
    • ProduktfamilieCast-in Channel System
    • ProduktgruppeCast-in Channel FES-H
    • TypeDigital Inventory (Products)
    • Udgivelsesdato2025-08-28
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    Klassifikation
    • BIMobject-kategoriKonstruktion - Anchors & Fixings