Spectrum Dot
Spectrum Dot
Spectrum Dot

    Spectrum Dot

    A classic tufted carpet highly suitable for healthcare, commercial and education interiors. Spectrum Dot is a cut pile solution dyed polypropylene carpet, that can withstand extraordinary cleaning requirements, like eg. the use of strong chemicals for removing stains or unpleasant odors while maintaining its original appearance. Spectrum Dot includes our BI-OME anti-microbial yarn treatment, which kills the microorganisms when they get into contact with the fibers.

    The BI-OME treatment is non-leaching and does not diminish over time, even when exposed to heavy cleaning. Supplied with our impervious backing providing a line of defense against subfloor contamination whilst adding extra comfort, thermal insulation and sound absorption.

    For a DSDC accredited carpet visit our Spectrum Tonals collection.

    Specifikation
    • Yarn: 100% Zintana®
      Colours: 16
      Classification: 32 Commercial

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Teknisk specifikation
    • Unik ref.Spectrum-Dot
    • ProduktfamilieWall-to-wall carpet
    • ProduktgruppeSpectrum Dot
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-10-10
    • Udgavenummer1
    • Bredde (mm)4000
    Relateret
    • Materiale primærtPolypropylen
    • Designet iDanmark
    • Fremstillet iDanmark
    Klassifikation
    • BIMobject-kategoriGulvbelægning - Tæpper
    • IFC-klassifikationFloor

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika