Sarona shower set
Sarona shower set
Sarona shower set

    Sarona shower set

    Handshower with anti-lime scale, soapdish, hose. Shower rod with sealing. Chrome. RSK 8197688 LVI 6569801 VVS 737754304 Sarona is a shower system with a discrete, clean visual design. It is flexible and easy to use.
    Specifikation
    • Shower bar with slider, hanti lime-scale hand shower, transparent soap dish and wall brackets. Shower hose 1750 mm with chrome-plated nuts.
    Teknisk specifikation
    • Unik ref.34201800
    • ProduktfamilieShowers
    • ProduktgruppeFM Mattsson Sarona
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-05-05
    • Udgavenummer1
    • Højde (mm)610
    • Bredde (mm)75
    • Dybde (mm)300
    Relateret
    • Materiale primærtPlast
    • Materiale sekundærtZink
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)0.8
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationMøbelelement
    • UNSPSC-navnPlumbing fixtures
    • UNSPSC-kode3018
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 39
    • CSI MasterFormat 2014-titelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-betegnelseShower Head Fixtures
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures