Siljan Shower set
Siljan Shower set

    Siljan Shower set

    Shower set with 3-spray handshower. Chrome. RSK 8197653 NRF 4304428 LVI 6561091 VVS 737538334
    Specifikation
    • Anti lime-scale hand shower with Eco Flow 9 l/min, with 3 shower jet settings. With soapdish, hose and shower rod with sealing. Upper wallbracket is flexible.
    Teknisk specifikation
    • Unik ref.83703900
    • ProduktfamilieShowers
    • ProduktgruppeFM Mattsson Siljan
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-05-05
    • Udgavenummer1
    • Højde (mm)750
    • Bredde (mm)100
    • Dybde (mm)250
    Relateret
    • Materiale primærtPlast
    • Materiale sekundærtMessing
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)0.9
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationMøbelelement
    • UNSPSC-navnPlumbing fixtures
    • UNSPSC-kode3018
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 39
    • CSI MasterFormat 2014-titelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-betegnelseShower Head Fixtures
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures