Siljan Headshower
Siljan Headshower

    Siljan Headshower

    Head shower with diverter, soapdish, hose and handshower. For mixers with 1/2" connection. Chrome. RSK 8190732 NRF 4304432 LVI 6561095 VVS 737537304
    Specifikation
    • 3-spray handshower and headshower with anti-lime scale function. With soapdish, shower rod with sealing and hose. Wallbracket can be adjusted +- 5 mm in hight and 50-100 mm from wall. Shower rod can be cutted.
    Teknisk specifikation
    • Unik ref.83920000
    • ProduktfamilieShowers
    • ProduktgruppeFM Mattsson Siljan
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-05-05
    • Udgavenummer1
    • Højde (mm)1230
    • Bredde (mm)220
    • Dybde (mm)350
    Relateret
    • Materiale primærtMessing
    • Materiale sekundærtPlast
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)3.6
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationMøbelelement
    • UNSPSC-navnPlumbing fixtures
    • UNSPSC-kode3018
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 39
    • CSI MasterFormat 2014-titelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-betegnelseShower Head Fixtures
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures