Siljan Shower kit 160 c/c LF
Siljan Shower kit 160 c/c LF

    Siljan Shower kit 160 c/c LF

    Shower kit with Safety mixer for shower and shower set with 3-spray handshower, soapdish and hose. Upper wallbracket is flexible, incl. sealings. Energyclass A. Lead Free. Chrome 160 c/c RSK 8282766 85821500 150 c/c RSK 8282767
    Specifikation
    • With 3-spray handshower, anti-lime scale. Upper wallbracket is flexible. Including shower rod with wall sealing, soapdish, hose and slider. Safety mixer with eco function and temperature stop at 38°. Lead Free.
    Teknisk specifikation
    • Unik ref.85820000
    • ProduktfamilieShowers
    • ProduktgruppeFM Mattsson Siljan
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-05-05
    • Udgavenummer1
    • Højde (mm)750
    • Bredde (mm)300
    • Dybde (mm)70
    Relateret
    • Materiale primærtMessing
    • Materiale sekundærtZink
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)4
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationMøbelelement
    • UNSPSC-navnPlumbing fixtures
    • UNSPSC-kode3018
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 39
    • CSI MasterFormat 2014-titelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-betegnelseShower Head Fixtures
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures