Emifocus - Wall-mounted fireplace
Emifocus - Wall-mounted fireplace

    Emifocus - Wall-mounted fireplace

    The Emifocus is similar to the Bathyscafocus in design, but is mounted on the wall. It takes its name from the Japanese girl’s name “Emi” – in kanji 恵 (blessing, grace, kindness) and 美 (beauty), which can be translated as “blessed beauty”, a name in keeping with the model’s streamlined purity inspired by Zen minimalism.

    Specifikation
      • Indoor or outdoor wood‑burning fireplace
      • Paint: matte black
      • Also available in Ecodesign glass‑wood version (vertical or rear outlet)
      • Weight of the flue: 16kg / m
    Teknisk specifikation
    • Unik ref.emifocus-wall-mounted-designer-fireplace
    • ProduktfamilieWall-mounted designer fireplace
    • ProduktgruppeSuspended
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-06-17
    • Udgavenummer1
    • Højde (mm)775
    • Bredde (mm)700
    • Dybde (mm)700
    Relateret
    • Materiale primærtStål
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)52
    Klassifikation
    • BIMobject-kategoriHVAC - Pejse
    • IFC-klassifikationMøbelelement
    • Uniclass 2015-kodePr_70_60_82_30
    • Uniclass 2015-beskrivelseFireplace hearths
    • CSI MasterFormat 2014-kode10 30 00
    • CSI MasterFormat 2014-titelFireplaces and Stoves
    • OmniClass-nummer23-19 17 00
    • OmniClass-betegnelseFireplaces

    Tilgængelighed i region

    Asien Nordamerika Afrika Sydamerika Oceanien