Ergofocus - Central suspended fireplace
Ergofocus - Central suspended fireplace
Ergofocus - Central suspended fireplace
Ergofocus - Central suspended fireplace
Ergofocus - Central suspended fireplace

    Ergofocus - Central suspended fireplace

    The timeless design of the Ergofocus, created in 1983, earned it the honour of being exhibited at Stockholm’s Museum of Modern Art. Four decades on, it now exists in four different fuel types to suit every requirement and environment.

    1983 The original
    Its streamlined shape, ergonomic design and compact size make the Ergofocus a perfect fit for any space, multiplying the possibilities to have a suspended, pivoting fireplace in an interior.

    Specifikation
      • Suspended wood-burning fireplace
      • Indoor and outdoor version
      • 360° rotating firebox
      • Finish: matte black, white, or rust (outdoor)
      • Also available in glazed wood-burning Ecodesign, gas, electric, bioethanol, and wall-mounted wood versions
      • Weight of the flue: 16kg / m
    Teknisk specifikation
    • Unik ref.ergofocus-bois
    • ProduktfamilieCentral designer fireplace
    • ProduktgruppeSuspended
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-04-25
    • Udgavenummer1
    • Højde (mm)690
    • Bredde (mm)950
    • Dybde (mm)950
    Relateret
    • Materiale primærtStål
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)63
    Klassifikation
    • BIMobject-kategoriHVAC - Pejse
    • IFC-klassifikationMøbelelement
    • Uniclass 2015-kodePr_70_60_82_30
    • Uniclass 2015-beskrivelseFireplace hearths
    • CSI MasterFormat 2014-kode10 30 00
    • CSI MasterFormat 2014-titelFireplaces and Stoves
    • OmniClass-nummer23-19 17 00
    • OmniClass-betegnelseFireplaces

    Tilgængelighed i region

    Asien Nordamerika Afrika Sydamerika Oceanien