L,R and S Table
L,R and S Table
L,R and S Table
L,R and S Table
L,R and S Table
L,R and S Table
    Fora Form

    L,R and S Table

    L, R &S tables are three smaller tables designed by the duo Anderssen & Voll. With its effortless elegant expression, the table is suitable for most places where a smaller table top is needed.

    The table series makes every Chair into a work station, and the L series even offers electrical sockets for uncomplicated charging. Today's Offices has many different ways and Places to work. The L, R and S table makes working in any sofa or chair effortless and user-friendly.

    Table top 25 mm solid oak with chamfered edge and rounded corners. Standard configuration is in black stained oak with the base is lacquered in the Sahara Collection from Jotun, which provides a textured surface.

    Please note that the L and S table are also avaliable as a fixed version for assembly on the Senso sofa.

    Specifikation
    • 25 mm solid wood oak with sloping profile and rounded corners

      L table is supplied with a double socket (220 Volt) and 2.5 meter black cord

      L and S Fixed are for mounting on the Senso sofa

      Please state if the fixed table is preferred on the left or right side facing forward

      The lacquer on the base has a textured surface

      S table can be delivered in height 42 cm and 65 cm, delivery time on request.

    Teknisk specifikation
    • Unik ref.l-r-and-s-table
    • ProduktfamilieCollection
    • ProduktgruppeTables
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-03-03
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriMøbler - Borde
    BIMobject-produktbibliotek

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit