Cladding INFINITY CAP FERRET
Cladding INFINITY CAP FERRET
Cladding INFINITY CAP FERRET
    FPbois

    Cladding INFINITY CAP FERRET

    Rabopale presents its Infinity Cap Ferret cladding, saturated spruce pre-grayed out or autoclave treated class 3.1. This cladding has an integrated joint cover reminiscent of the seaside houses of the Arcachon basin. Rabopale Infinity Cap Ferret cladding can only be installed vertically , fixed with 2 visible nails.
    Specifikation
    • - Covering profile for easy installation and quality finish.

      - Large width and aesthetic profile.

      - Made in France from selected Northern European spruce

      - Treated Class 3.1, fungicide, insecticide and antitermite with saturated finish

      - Class 3.2 by green or brown autoclave (guaranteed for 10 years).

      Product certifications: PEFC ; CE ; Made in France ; CTB B+ ; E1

    Teknisk specifikation
    • Unik ref.infinity-cap-ferret
    • ProduktfamilieOutdoor Cladding
    • ProduktgruppeSpruce
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-01-15
    • Udgavenummer1
    • Bredde (mm)180
    • Dybde (mm)21
    Relateret
    • Materiale primærtGran
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)11.7
    Klassifikation
    • BIMobject-kategoriVægge - Cladding
    • IFC-klassifikationTildækning
    • ETIM-kodeEG020350
    • ETIM-navnBuilding - Facade cladding
    • OmniClass-nummer23-15 15 11
    • OmniClass-betegnelseWall Cladding Sections