Grand Prix™ Chair 4130-NotUph

Grand Prix™ Chair 4130-NotUph

5.0 ud af 5 stjerner5.0(8 anmeldelser)
Design icon by Arne Jacobsen. The Grand Prix™ chair is known for its iconic veneer shell. The chair comes in a wide range of shell colours and surfaces, with chrome, powder coated metal bases or with wooden legs. Design icon by Arne Jacobsen. The stackable Grand Prix™ chair comes with a chrome or powder coated metal base or wooden legs, with a weld of natural veneer, coloured ash, laqcuered, front upholstered and upholstered options.
Specifikation
  • • Category: 4 legged wooden chair. • Finish: Shell available in natural veneer, coloured ash, laqcuered, front upholstered or fully upholstered with wooden legs. • Material: Shell available in natural veneer, coloured ash, laqcuered, front upholstered or fully upholstered with wooden legs. • Nominal Height: 83 cm / 32.7 " Seat Height: 46 cm / 18.1 " • Nominal Length: 51 cm / 20.1 " • Nominal Width: 50 cm / 19.7 " • Warranty Description: Standard warranty: 5 years • Warranty Duration Unit: Standard warranty: 5 years
Teknisk specifikation
  • Unik ref.4130-NotUph
  • ProduktfamilieSeating
  • ProduktgruppeGrand Prix™
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-09-17
  • Udgavenummer1
  • Højde (mm)830
  • Bredde (mm)500
  • Dybde (mm)510
Relateret
  • Materiale primærtTræ
  • Materiale sekundærtKrom
  • Designet iDanmark
  • Fremstillet iDanmark
Klassifikation
  • BIMobject-kategoriMøbler - Stole, Taburetter & Bænke
  • IFC-klassifikationMøbler
  • Uniclass 2015-kodeEF_40_30
  • Uniclass 2015-beskrivelseFurnishings
  • CSI MasterFormat 2014-kode12 00 00
  • CSI MasterFormat 2014-titelFurnishings
  • OmniClass-nummer23-21 00 00
  • OmniClass-betegnelseFurnishings, Fixtures and Equipment Products