FUJITSU VU-V AOUA120ULCV5

FUJITSU VU-V AOUA120ULCV5

1.Design flexibility

・Wide range outdoor unit lineup

・Reduce the number of outdoor units in multi system

・Choose the operation that best suits your living environment

・ Wide operatable ambient temperature range

・Electric base heater as standard

・Extended number of connectable indoor unit

・ Multi tenant (system expansion)

・Long piping length & High static pressure unit

2.Improvement of installation

・ Simplified error inspection

・ Service and maintenance Window

・ Improvement of the electric specification

3.User comfort over existing systems (V-II/VR-II)

・ Intelligent refrigerant control

・ New Individual Defrost Operation

Specifikation
  • The RFA file includes 1 model below.

    Model Name / Horsepower / Cooling Capacity / Heating Capacity

    AOUA120ULCV5 / 10HP / 115,000Btu/h / 129,000Btu/h
Teknisk specifikation
  • Unik ref.AOUA120ULCV5
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeOutdoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-12-21
  • Udgavenummer1
  • Højde (mm)1690
  • Bredde (mm)1240
  • Dybde (mm)765
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)290
Klassifikation
  • BIMobject-kategoriHVAC - Varmegenvinding
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC

Tilgængelighed i region

Nordamerika
Canada
USA