Mitta Bath. 1700x800 mm.
Mitta Bath. 1700x800 mm.
Mitta Bath. 1700x800 mm.
    Gala

    Mitta Bath. 1700x800 mm.

    Bath without chassis and without waste.

    Ergonomics and comfort are the features of the MITTA bath, a bath with a very clean design that adapts to any space.

    Specifikation
    • ACCESSORIES AND OPTIONS: Free-standing chassis. Mitta front skirting panel 50 cm. high (recommended for baths equipped with hydromassage). Mitta side skirting panel 50 cm. high. Headrest for baths not equipped with headrest. Adjustable feet.
    Teknisk specifikation
    • Unik ref.6246101
    • ProduktfamilieMitta
    • ProduktgruppeBaths
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-09-14
    • Udgavenummer1
    • Bredde (mm)1700
    • Dybde (mm)800
    Relateret
    • Materiale primærtAkryl
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriSanitet - Bad & Spas
    • IFC-klassifikationSanitetsanordning
    • UNSPSC-navnBathtubs
    • UNSPSC-kode30181501
    • Uniclass 2015-kodePr_40_20_06_08
    • Uniclass 2015-beskrivelseBaths
    • CSI MasterFormat 2014-kode22 41 19
    • CSI MasterFormat 2014-titelResidential Bathtubs
    • OmniClass-nummer23-31 15 00
    • OmniClass-betegnelseBathtubs
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures