FUJITSU SINGLE-ROOM MINI-SPLIT AOU18-24RLXFWH
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOU18-24RLXFWH

・Inverter Technology

・ENERGY STAR® Qualified

・Clean Air

・Quiet Operation

・Wireless Remote Controller

・Washable Panel Filter

・Smart System: Auto Mode

・Humidity Control

Specifikation
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOU18RLXFWH / 18,000 BTU/h / 21,600 BTU/h AOU24RLXFWH / 22,000 BTU/h / 25,200 BTU/h
Teknisk specifikation
  • Unik ref.AOU18-24RLXFWH
  • ProduktfamilieHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • ProduktgruppeOutdoor unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-11-09
  • Udgavenummer1
  • Højde (mm)830
  • Bredde (mm)900
  • Dybde (mm)330
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)61
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC

Tilgængelighed i region

Nordamerika
Canada
USA