AIRSTAGE VRF ARUL018KSA2
GENERAL

AIRSTAGE VRF ARUL018KSA2

・Slim design ・Compact and lightweigth outdoor unit ・Wide range of static pressures ・Auto Louver Grille Kit ・Link up with a variety of central control system(Option)
Specifikation
  • The RFA file includes 1 model below.

    Model Name / Cooling Capacity / Heating Capacity

    ARUL018KSA2 / 18000BTU/h / 20000BTU/h

Teknisk specifikation
  • Unik ref.ARUL018KSA2
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeIndoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-02-26
  • Udgavenummer1
  • Højde (mm)198
  • Bredde (mm)900
  • Dybde (mm)620
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)21
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment

Tilgængelighed i region

Nordamerika
Canada
USA