FUJITSU MULTI SPLIT ASYH07-14KMCG
GENERAL

FUJITSU MULTI SPLIT ASYH07-14KMCG

Slim and stylish square design

Comfortable airflow and quiet operation

Outstanding energy-saving performance

Smart device control

Easy access to the flare pipe connection

Specifikation
  • The RFA file includes 4 models below. Model Name / Cooling Capacity / Heating Capacity ASEH07KMCG / 2.0kW / 2.5kW ASEH09KMCG / 2.5kW / 2.8kW ASEH12KMCG / 3.4kW / 4.0kW ASEH14KMCG / 4.2kW / 5.4kW
Teknisk specifikation
  • Unik ref.ASYH07-14KMCG
  • ProduktfamilieMulti Split Air Conditioner
  • ProduktgruppeIndoor unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-05-27
  • Udgavenummer1
  • Højde (mm)270
  • Bredde (mm)834
  • Dybde (mm)222
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)10
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment

Tilgængelighed i region

Europa