GENERAL VRF ABHA024-030HTBH
GENERAL

GENERAL VRF ABHA024-030HTBH

・Flexible installation ・Example of floor standing installation / Example of ceiling installation ・Double auto swing ・High-power DC fan motor ・Compact design
Specifikation
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity ABHA024HTBH / 7.1kW / 8.0kW ABHA030HTBH / 9.0kW / 10.0kW
Teknisk specifikation
  • Unik ref.ABHA024-030HTBH
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeIndoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-03-27
  • Udgavenummer1
  • Højde (mm)235
  • Bredde (mm)1390
  • Dybde (mm)705
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)32
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment