GENERAL VRF AJG126-144JNTAH-U
GENERAL

GENERAL VRF AJG126-144JNTAH-U

・Space saving and compact size

・Contributes to reduction of project costs

・Reduces the number of systems and installation area

・High Energy Efficiency

・Energy saving technology that boosted operation efficiency

・High Performance Scroll Compressor

・Intelligent Refrigerant Control

・PCB Protection – Low-High voltage support

・Protects against power supply mis-wiring

・New refrigerant cooling technology

・Anti-corrosion

・Wide operating range

・Design for easy service and maintenance

・Automatic address setting

・Various combinations

Specifikation
  • The RFA file includes 2 models below. Model Name / Cooling Capacity AJG126JNTAH-U / 40.0kW AJG144JNTAH-U / 45.0kW
Teknisk specifikation
  • Unik ref.AJG126-144JNTAH-U
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeOutdoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-03-26
  • Udgavenummer1
  • Højde (mm)1740
  • Bredde (mm)1240
  • Dybde (mm)765
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)234
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment

Tilgængelighed i region

Asien Afrika