FUJITSU VRF AJY040-054KBLAH
GENERAL

FUJITSU VRF AJY040-054KBLAH

・Compact and stylish panel design

・Easy maintenance

・Flexible installation

・Link up with a variety of central control system (Option)

Specifikation
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AJY040KBLAH / 12.1kW / 12.1kW AJY045KBLAH / 14.0kW / 14.0kW AJY054KBLAH / 15.5kW / 15.5 kW
Teknisk specifikation
  • Unik ref.AJY040-054KBLAH
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeOutdoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-06-19
  • Udgavenummer1
  • Højde (mm)1008
  • Bredde (mm)1080
  • Dybde (mm)480
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)117
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment