GENERAL SPLIT AOHG07-14KGCB
GENERAL

GENERAL SPLIT AOHG07-14KGCB

・Light elegant design

・Easy installation

・Easy maintenance

・Flexible installation

・Link up with a variety of central control system (Option)

Specifikation
  • The RFA file includes 4 models below. Model Name / Cooling Capacity / Heating Capacity AOHG07KGCB / 2.0kW / 2.5kW AOHG09KGCB / 2.5kW / 2.8kW AOHG12KGCB / 3.4kW / 4.0kW AOHG14KGCB / 4.2kW / 5.4kW
Teknisk specifikation
  • Unik ref.AOHG07-14KGCB
  • ProduktfamilieSplit Air Conditioner
  • ProduktgruppeOutdoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-12-25
  • Udgavenummer1
  • Højde (mm)542
  • Bredde (mm)799
  • Dybde (mm)290
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)32
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment

Tilgængelighed i region

Europa