GENERAL SPLIT AOHG30-36KATA
GENERAL

GENERAL SPLIT AOHG30-36KATA

・Light elegant design

・Easy installation

・Easy maintenance

・Flexible installation

・Link up with a variety of central control system (Option)

Specifikation
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOHG30KATA / 8.5kW / 10.0kW AOHG36KATA / 9.5kW / 10.8kW
Teknisk specifikation
  • Unik ref.AOHG30-36KATA
  • ProduktfamilieSplit Air Conditioner
  • ProduktgruppeOutdoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-12-25
  • Udgavenummer1
  • Højde (mm)788
  • Bredde (mm)940
  • Dybde (mm)320
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)52
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment

Tilgængelighed i region

Europa