GENERAL VRF ARGK18GCLH
GENERAL

GENERAL VRF ARGK18GCLH

・Optimum design in harmony with interior decoration

・Advanced performance by new shaped heat exchanger and airflow

・6-speed control

・Easy drain design even at narrow ceiling

Specifikation
  • The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity ARGK18GCLH / 5.6kW / 6.3kW
Teknisk specifikation
  • Unik ref.ARGK18GCLH
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeIndoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-05-30
  • Udgavenummer1
  • Højde (mm)198
  • Bredde (mm)900
  • Dybde (mm)450
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)19
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment

Tilgængelighed i region

Asien Afrika