AIRSTAGE VRF ARUX012-024KSA2
GENERAL

AIRSTAGE VRF ARUX012-024KSA2

・Slim design ・Compact and lightweigth outdoor unit ・Wide range of static pressures ・Auto Louver Grille Kit ・Link up with a variety of central control system(Option)
Specifikation
  • The RFA file includes 3 models below.

    Model Name / Cooling Capacity / Heating Capacity

    ARUX012KSA2 / 12000BTU/h / 13500BTU/h

    ARUX018KSA2 / 18000BTU/h / 20000BTU/h

    ARUX024KSA2 / 24000BTU/h / 27000BTU/h

Teknisk specifikation
  • Unik ref.ARUX012-024KSA2
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeIndoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-02-26
  • Udgavenummer1
  • Højde (mm)1092
  • Bredde (mm)444
  • Dybde (mm)533
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)47.6
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment