AIRSTAGE MULTI SPLIT ASEH05KNCA
GENERAL

AIRSTAGE MULTI SPLIT ASEH05KNCA

・High energy saving

・Flexible & easy installation

・Low ambient operation

・Smart device control (Option)

・10°C heat

Specifikation
  • The RFA file includes 1 model below. Model Name / kW Class ASEH05KNCA / 1.5kW
Teknisk specifikation
  • Unik ref.ASEH05KNCA
  • ProduktfamilieMulti Split Air Conditioner
  • ProduktgruppeIndoor unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-12-25
  • Udgavenummer1
  • Højde (mm)270
  • Bredde (mm)784
  • Dybde (mm)222
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)9
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment