AIRSTAGE VRF AUUA004-018KSA2
GENERAL

AIRSTAGE VRF AUUA004-018KSA2

・Compact and stylish panel design ・Easy maintenance ・Flexible installation ・Flexible installation ・High ceiling mode
Specifikation
  • The RFA file includes 6 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AUUA004KSA2 / 4000BTU/h / 4400BTU/h

    AUUA007KSA2 / 7500BTU/h / 9500BTU/h

    AUUA009KSA2 / 9500BTU/h / 10900BTU/h

    AUUA012KSA2 / 12000BTU/h / 13500BTU/h

    AUUA014KSA2 / 14000BTU/h / 15600BTU/h

    AUUA018KSA2 / 18000BTU/h / 20000BTU/h

Teknisk specifikation
  • Unik ref.AUUA004-018KSA2
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeIndoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-02-26
  • Udgavenummer1
  • Højde (mm)245
  • Bredde (mm)570
  • Dybde (mm)570
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)17
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment