FUJITSU MULTI SPLIT AOYG14KBTA2
GENERAL

FUJITSU MULTI SPLIT AOYG14KBTA2

・Outstanding energy-saving performance

・A variety of models to choose from

・Equipped with the new R32 refrigerant

Specifikation
  • The RFA file includes 1 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOYG14KBTA2 / 4.0kW / 4.4kW

Teknisk specifikation
  • Unik ref.MULTI-SPLIT_AOYG14KBTA2
  • ProduktfamilieMulti Split Air Conditioner
  • ProduktgruppeOutdoor unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-02-10
  • Udgavenummer1
  • Højde (mm)542
  • Bredde (mm)799
  • Dybde (mm)290
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)33
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC

Tilgængelighed i region

Europa