FUJITSU SPLIT ARXG07-14KSLAP
GENERAL

FUJITSU SPLIT ARXG07-14KSLAP

・Large living space available

・Optimum airflow path and low noise operation

・Easy design and maintenance for drain

・Auto Louver Grille Kit (Option)

Specifikation
  • The RFA file includes 4 models below. Model Name / kW Class ARXG07KSLAP / 2.0kW ARXG09KSLAP / 2.5kW ARXG12KSLAP / 3.5kW ARXG14KSLAP / 4.0kW
Teknisk specifikation
  • Unik ref.SPLIT_ARXG07-14KSLAP
  • ProduktfamilieSplit Air Conditioner
  • ProduktgruppeIndoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-03-31
  • Udgavenummer2
  • Højde (mm)198
  • Bredde (mm)700
  • Dybde (mm)450
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)15.5
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC