FUJITSU SPLIT ASYG07-14KMCC
GENERAL

FUJITSU SPLIT ASYG07-14KMCC

・Slim & stylish square design

・High energy saving

・Smartphone Control (Option)

・Comfortable airflow & Silent operation

・Smart device Control (Option)

Specifikation
  • The RFA file includes 4 models below.

    Model Name / Cooling Capacity / Heating Capacity

    ASYG07KMCC / 2.0kW / 2.5kW
    ASYG09KMCC / 2.5kW / 2.8kW
    ASYG12KMCC / 3.4kW / 4.0kW
    ASYG14KMCC / 4.2kW / 5.4kW

Teknisk specifikation
  • Unik ref.SPLIT_ASYG07-14KMCC
  • ProduktfamilieSplit Air Conditioner
  • ProduktgruppeIndoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-02-10
  • Udgavenummer1
  • Højde (mm)270
  • Bredde (mm)834
  • Dybde (mm)222
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)10
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC