FUJITSU SPLIT ASYG30-36KMTA
GENERAL

FUJITSU SPLIT ASYG30-36KMTA

・Small and light weight outdoor unit

・Human sensor

・Adopting new refrigerant R32

・Smart Device control (Option)

Specifikation
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    ASYG30KMTA / 8.0kW / 8.8kW
    ASYG36KMTA / 9.4kW / 10.1kW

Teknisk specifikation
  • Unik ref.SPLIT_ASYG30-36KMTA
  • ProduktfamilieSplit Air Conditioner
  • ProduktgruppeIndoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-02-10
  • Udgavenummer1
  • Højde (mm)340
  • Bredde (mm)1150
  • Dybde (mm)280
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)18.5
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC