AIRSTAGE VRF UTP-RU04HH
GENERAL

AIRSTAGE VRF UTP-RU04HH

VRF RB ・Flexible piping connection ・Flexible installation
Specifikation
  • Power source (V/Hz) : 230/60 Input power (W) : UTP-RU04HH : 20 Number of branches : 4 Maximum capacity of connectable indoor units (Btu/h) : UTP-RU04HH : Q≦191,000 Maximum capacity of connectable indoor units per branch (Btu/h) : UTP-RU04HH : Q≦60,000 Dimensions (H x W x D) (mm) : 291 x 600 x 428
Teknisk specifikation
  • Unik ref.UTP-RU04HH
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeConnection unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-04-14
  • Udgavenummer1
  • Højde (mm)291
  • Bredde (mm)600
  • Dybde (mm)428
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)28.5
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment