AIRSTAGE OPTIONAL-PARTS UTZ-GUXD
GENERAL

AIRSTAGE OPTIONAL-PARTS UTZ-GUXD

・High reliability

・The External power supply
unit protects the increment in
the system even if the power
supply for some of the indoor units is shut down

Teknisk specifikation
  • Unik ref.UTZ-GUXD
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeIndoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-04-22
  • Udgavenummer1
  • Højde (mm)97
  • Bredde (mm)200
  • Dybde (mm)178
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)0.8
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment