FUJITSU VRF AJT040-054LCLBH
GENERAL

FUJITSU VRF AJT040-054LCLBH

  • High Static Pressure
  • Advanced high efficiency technology
  • Small and light weight outdoor unit
  • Low sound level design
  • Long piping length
  • Up to 13 units* can be connected (*6 HP model)
  • Non-stop oil recovery operation
  • Easier Installation

Specifikation
  • The RFA file includes 3 models below.

    Model Name / Horsepower / Cooling Capacity

    AJT040LCLBH / 4HP / 12.1kW
    AJT045LCLBH / 5HP / 14.0kW
    AJT054LCLBH / 6HP / 15.1kW

Teknisk specifikation
  • Unik ref.VRF_AJT040-054LCLBH
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeOutdoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-05-13
  • Udgavenummer1
  • Højde (mm)998
  • Bredde (mm)970
  • Dybde (mm)370
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)87
Klassifikation
  • BIMobject-kategoriHVAC - Varmegenvinding
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC

Tilgængelighed i region

Oceanien