FUJITSU VRF AJY162-216GALDH
GENERAL

FUJITSU VRF AJY162-216GALDH

・System Outline

・High Operating Energy Efficiency

・Energy saving technology that boosted operation efficiency

・Ideal heat exchanger path control

・Sophisticated operation control

・Flexible piping connection

・Flexible installation of RB unit

Specifikation
  • The RFA file includes 4 models below. Model Name / Cooling Capacity / Heating Capacity AJY162GALDH / 50.4kW / 50.4kW AJY180GALDH / 56.0kW / 56.0kW AJY198GALDH / 61.5kW / 61.5kW AJY216GALDH / 67.0kW / 67.0kW
Teknisk specifikation
  • Unik ref.VRF_AJY162-216GALDH
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeOutdoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-03-31
  • Udgavenummer1
  • Højde (mm)1690
  • Bredde (mm)1860
  • Dybde (mm)765
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)524
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC

Tilgængelighed i region

Europa