Matrix
Geoplast

Matrix

Modular formwork for concrete floating floors with MEP systems

Specifikation
  • Matrix is a recycled polypropylene formwork for reinforced concrete floating floors that facilitate the passage of MEP systems.

    Unlike the floating floors with a metal substructure, Matrix guarantees a high load-bearing capacity of up to 1 t/m2. This makes it suitable for a wide range of buildings, especially those with heavy load requirements.

    Matrix allows a quick and intuitive setup. The base modules create an orthogonal grid that props the positioning of MEP with great precision and flexibility. Concrete is then poured over the top formwork, creating a monolithic walkable base.

    MEP system maintenance is provided by inspection shafts for technical compartment access that can be placed according to project demands.

    Matrix creates a concrete structure that isolates MEP from flooring, allowing safe evacuation in case of fire. Matrix also improves floor acoustics and is suitable for any type of top-finishing (laminate, marble, wood, linoleum, etc).

Teknisk specifikation
  • Unik ref.Matrix
  • ProduktfamilieFOUNDATIONS
  • ProduktgruppeFoundation products
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-04-14
  • Udgavenummer1
  • Bredde (mm)580
  • Dybde (mm)580
Relateret
  • Materiale primærtPolypropylen
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriKonstruktion - Dækplader, betonplader og gulve
  • Uniclass 2015-kodeTE_10_10
  • Uniclass 2015-beskrivelseWall and floor formwork systems