44 CE range
44 CE range
44 CE range
44 CE range
44 CE range
44 CE range
    GEWISS

    44 CE range

    4.4 ud af 5 stjerner4.4(10 anmeldelser)

    Technopolymer surface-mounting watertight junction boxes

    The most complete range of surface-mounting watertight junction boxes in technopolymer: Versions for normal junction, special uses and industrial use, 3 different types of self-extinguishing materials (up to GWT 960°C), including two halogen-free materials, 3 protection degrees: IP44, IP55, IP56, 11 sizes available in 2 versions: with smooth walls or with quick entry cable glands, 6 types of lid: blank/transparent, deep/plain, press-on/screw (in plastic, also 1/4 turn, or in metal), 2 back-mounting box depths: standard or high capacity to house conduits up to Ø 50mm - IMQ quality mark products and RINA mark versions.

    Teknisk specifikation
    • Unik ref.44_ce
    • ProduktfamilieBuilding
    • ProduktgruppeJunction boxes
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2016-04-01
    • Udgavenummer1
    Relateret
    • Materiale primærtPlast
    Klassifikation
    • BIMobject-kategoriElektrisk - Elektriske installationer
    • Uniclass 2015-kodeSs_70
    • Uniclass 2015-beskrivelseElectrical systems
    • OmniClass-nummer23-35 00 00
    • OmniClass-betegnelseElectrical and Lighting Specific Products and Equipment