ABS System Pipe & Fittings

ABS System Pipe & Fittings

4.7 ud af 5 stjerner4.7(9 anmeldelser)

The cemented ABS system is ideal for use at low temperatures, such as air-conditioning Technology. ABS products provide one of the most energy-efficient solutions for industrial applications in a temperature range from 60°C to -50°C. The low thermal conductivity increases the energy efficiency of the system and makes it easier to achieve environmental targets. In addition, the cement jointing technology makes installation simple, fast and secure.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Water Treatment
    • Food & Beverage / Cooling
    • Marine
    • Building Technology

    Main Advantages:

    • Low operational energy loss
    • High impact strength even at low temperatures
    • Halogen free


Teknisk specifikation
  • Unik ref.abs-system
  • ProduktfamilieABS Piping System
  • ProduktgruppeABS Pipe and Fittings
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-12
  • Udgavenummer1
Relateret
  • Materiale primærtABS
Klassifikation
  • BIMobject-kategoriVVS - Rør