Ginger 0362 Hotelier Grab Bar
Ginger

Ginger 0362 Hotelier Grab Bar

  • Meets American Disability Act (ADA) requirements.
  • Make your bathroom and home a safer place.
  • Helps the elderly and those with disabilities to support themselves in the bathroom.
  • Protect your children so that they don't slip and fall when standing in the tub.
  • Includes durable mounting hardware for a secure installation.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: 0362/PC
    Item Weight: 3.09 pounds
    Product Dimensions: 2.8 x 18 x 4 inches
    Size: 18" Grab Bar
    Color: Polished Chrome
    Style: Contemporary
    Finish: Chrome
    Material: Brass
    Item Package Quantity: 1
    Included Components: Grab Bar

Teknisk specifikation
  • Unik ref.Ginger-0362-Hotelier-Grab-Bar
  • ProduktfamilieBathroom
  • ProduktgruppeGrab Bar
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-02-25
  • Udgavenummer1
Relateret
  • Materiale primærtMessing
  • Designet iUSA
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelsestilbehør
  • UNSPSC-navnBathroom wall treatments
  • UNSPSC-kode521710
  • CSI MasterFormat 2014-kode10 28 16.13
  • CSI MasterFormat 2014-titelResidential Bath Accessories
  • OmniClass-nummer23-31 25 00
  • OmniClass-betegnelseToilet and Bath Specialties