HS6040 Commercial Washer-Extractor
Girbau

HS6040 Commercial Washer-Extractor

Designed to drive down water, electrical and gas costs while improving productivity, HS Series High-Performance Washer-Extractors deliver high-speed extract, an easy-to-install freestanding design, unmatched durability and the ultimate in programmability! HS Series commercial washers deliver more performance using less labor, natural resources and chemicals. The HS Series front-load washer is available in 8- to 110-kilo capacity models.

Teknisk specifikation
  • Unik ref.girbau-hs6040
  • ProduktfamilieWasher-Extractors
  • ProduktgruppeHS-Series
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-12-02
  • Udgavenummer1
  • Højde (mm)1798
  • Bredde (mm)1390
  • Dybde (mm)1455
Relateret
  • Materiale primærtMetal
  • Nettovægt (kg)1409
Klassifikation
  • BIMobject-kategoriKøkken - Andre apparater
  • IFC-klassifikationElektrisk apparat
  • ETIM-kodeEC000638
  • ETIM-navnWashing machine
  • Uniclass 2015-kodePr_40_70_46_96
  • Uniclass 2015-beskrivelseWasher extractors
  • CSI MasterFormat 2014-kode11 21 73.26
  • CSI MasterFormat 2014-titelCommercial Washers and Extractors
  • OmniClass-nummer23-21 41 41 11
  • OmniClass-betegnelseCommercial Front Loading Laundry Washers