PALAZZO® Noblesse Parasol
PALAZZO® Noblesse Parasol
PALAZZO® Noblesse Parasol
PALAZZO® Noblesse Parasol
PALAZZO® Noblesse Parasol
PALAZZO® Noblesse Parasol
PALAZZO® Noblesse Parasol
PALAZZO® Noblesse Parasol
PALAZZO® Noblesse Parasol
PALAZZO® Noblesse Parasol
    Glatz AG

    PALAZZO® Noblesse Parasol

    The giant parasol for the ambitious

    At 450 to 700 centimetres, it effortlessly protects against sun and rain, and – despite its enormous size – opens with just 7 to 17 turns of the crank. The patented opposing opening principle makes it quick and easy to operate. It is windproof and available in 16 standard varieties with many optional extras, or as a custom build. Typical Palazzo Noblesse.

    Premium materials, high-quality manufacturing and elegant design. The flat parasol roof opens in the blink of an eye, and the aluminium mast with its internal support tube creates a safe space beneath Palazzo Noblesse. Honest Swiss quality and optional extras such as heating and lighting show why this parasol can be found everywhere where people enjoy socialising on large patios.

    Specifikation
    • Frame

      • 8, 10 or 12 ribs
      • Aluminium
      • Profiled, non-rotatable mast, ∅ 105 mm, with reinforcing ribs, wall thickness 4.5 mm
      • Roof ribs 50 × 23 mm

      Function

      • Opposite opening principle for high closing height
      • Patented opening with 7–17 turns of the crank

      Size

      Round: Ø400cm, Ø450cm, Ø500cm, Ø550cm, Ø600cm, Ø650cm, Ø700cm

      Square: 350 x 350cm, 400 x 400cm, 450 x 450cm, 500 x 500cm, 550 x 550cm, 600 x 600cm

      Rectangular: 450 x 350cm, 450 x 400cm, 500 x 250cm, 500 x 300cm, 500 x 350cm, 500 x 400cm, 500 x 450cm, 550 x 300cm, 550 x 350cm, 550 x 400cm, 550 x 450cm, 550 x 500cm, 600 x 300cm, 600 x 350cm, 600 x 400cm, 600 x 450cm, 600 x 500cm, 600 x 550cm

      Fabric Quality

      5

    Teknisk specifikation
    • Unik ref.palazzo-noblesse-parasol
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-09-04
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    Klassifikation
    • BIMobject-kategoriLandskabsplanlægning - Udemøbler