PALAZZO® Style Parasol
PALAZZO® Style Parasol
PALAZZO® Style Parasol
PALAZZO® Style Parasol
PALAZZO® Style Parasol
PALAZZO® Style Parasol
PALAZZO® Style Parasol
PALAZZO® Style Parasol
PALAZZO® Style Parasol
PALAZZO® Style Parasol
    Glatz AG

    PALAZZO® Style Parasol

    The stylish parasol even in headwinds

    A stylish, flat parasol roof and a strong mast made of natural anodised aluminium: the timelessly elegant design protects against the sun and rain, and can withstand wind speeds of up to 115 km/h. With just 4 to 12 turns of the crank, Palazzo Style can be opened above laid tables by hand or automatically via remote control.

    Our iconic giant catering parasol Palazzo Style remains stable at wind speeds of up to 115 km/h. Thanks to 14 standard varieties and customisable special sizes, it adapts to your needs with ease. And it also sets a high convenience benchmark in terms of technology and accessories: a motorised canopy, an LED lighting system integrated into the ribs for pure white or colourful, dimmable light as well as a heater – all via remote control. Functionality and style in one design.

    Specifikation
    • Frame

      • 8 ribs
      • Aluminium
      • Profiled, non-rotatable mast, ∅ 105 mm, with reinforcing ribs, wall thickness 4.5 mm
      • Roof ribs 40 × 23 mm

      Function

      • Opposite opening principle for high closing height
      • Patented opening with 4–12 turns of the crank

      Size

      Round: Ø300cm Ø350cm Ø400cm Ø450cm Ø500cm Ø550cm Ø600cm

      Square: 300cm x 300cm350cm x 350cm400cm x 400cm450cm x 450cm500cm x 500cm

      Rectangular: 300cm x 200cm300cm x 250cm350cm x 200cm350cm x 250cm350cm x 300cm400cm x 200cm400cm x 250cm400cm x 300cm400cm x 350cm450cm x 250cm450cm x 300cm450cm x 350cm450cm x 400cm500cm x 250cm500cm x 300cm500cm x 350cm500cm x 400cm500cm x 450cm

      Fabric Quality

      5

    Teknisk specifikation
    • Unik ref.palazzo-style-parasol
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-09-04
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    Klassifikation
    • BIMobject-kategoriLandskabsplanlægning - Udemøbler