CERAMIC WC OPEN D0290/01
Goman

CERAMIC WC OPEN D0290/01

Wc Open with front opening and unified wall/floor drain
Specifikation
  • wc/bidet ergonomic in vitreous china standard white, with built-in trap, open front for introduction shower. universal wall /floor drain with curve included. conformity with dm 236 e dpr 503. CE marking in accordance with the reference standard EN997. dimensions: 375 mm (l) x 570 (d) x 470 (h). type Goman series Open code D0290/01
Teknisk specifikation
  • Unik ref.D0290-01
  • ProduktfamilieFloor WC and Bidets
  • ProduktgruppeOP
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-09-03
  • Udgavenummer1
  • Højde (mm)470
  • Bredde (mm)375
  • Dybde (mm)570
Relateret
  • Materiale primærtKeramik
  • Materiale sekundærtKeramik
  • Designet iItalien
  • Fremstillet iItalien
  • Nettovægt (kg)22.5
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelsestilbehør
  • IFC-klassifikationDiskret tilbehør
  • UNSPSC-navnSanitary ware
  • UNSPSC-kode301815