FOLDING SEAT FOR SHOWER LEO-X816/08
FOLDING SEAT FOR SHOWER LEO-X816/08
FOLDING SEAT FOR SHOWER LEO-X816/08
    Goman

    FOLDING SEAT FOR SHOWER LEO-X816/08

    aisi304 stainless steel folding seat for shower with adjustable reinforcement feet, ppl slats - Leonardo series
    Specifikation
    • folding shower seat with seat in ppl slats black and reinforcing legs, structure in aisi304 stainless steel, tube Ø25x2,0 mm. coated with wear-resistant epoxy-polyester material matt black color ral9005, countersunk screw Ø8. wall mounting plate made of 6-hole stainless steel. aluminum reinforcement legs adjustment H 45-55 cm. dimensions 360 (l) x 370 (p) mm. CE medical device, 10 year warranty. load capacity 150kg. Goman type code LEO-X816/08
    Teknisk specifikation
    • Unik ref.LEO-X816-07
    • ProduktfamilieFolding seat
    • ProduktgruppeLEX
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-09-03
    • Udgavenummer1
    • Højde (mm)500
    • Bredde (mm)390
    • Dybde (mm)370
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtPolypropylen
    • Designet iItalien
    • Fremstillet iItalien
    • Nettovægt (kg)4.5
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • IFC-klassifikationDiskret tilbehør
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815