FOLDING SUPPORTING BAR ZB13/01
Goman

FOLDING SUPPORTING BAR ZB13/01

4.8 ud af 5 stjerner4.8(5 anmeldelser)
folding bar cm. 80 with long plate and clutch for vertical locking - Classic antibacterial white series
Specifikation
  • folding safety bar, with vertical movement and friction accident prevention system, consisting of a single piece, without joints, made of steel tube ø32x1.5 with anti-corrosion treatment and coated with wear-resistant epoxy-polyester material white color ral9016 with antibacterial properties of bio-goman silver salts, welded intermediate reinforcement, complete with: aisi 430 stainless steel plate with 4 holes for wall mounting, ø8 union pin, clutch in thermoplastic synthetic material. dimensions mm 800. CE medical device, 10 year warranty. load capacity 150 kg. Goman type code ZB13/01
Teknisk specifikation
  • Unik ref.ZB13-01
  • ProduktfamilieFolding and fixed bars
  • ProduktgruppeCLS
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-09-03
  • Udgavenummer1
  • Højde (mm)215
  • Bredde (mm)110
  • Dybde (mm)800
Relateret
  • Materiale primærtGalvaniseret stål
  • Materiale sekundærtPolyester-formstof
  • Designet iItalien
  • Fremstillet iItalien
  • Nettovægt (kg)3.4
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelsestilbehør
  • IFC-klassifikationDiskret tilbehør
  • UNSPSC-navnSanitary ware
  • UNSPSC-kode301815