Changing table 333 - Combination 1, washing bench right, 147x80 cm
Changing table 333 - Combination 1, washing bench right, 147x80 cm
    Granberg

    Changing table 333 - Combination 1, washing bench right, 147x80 cm

    Functions and Advantages
    • Nursing table with laminate sheet and mattress
    • Electrically height adjustable 72 - 112 cm above floor
    • Free-standing with adjustable feet
    • Easy-to-use programmable table control
    Standard equipment

    - Mattress
    - 2 x storage baskets
    - Extendable ladder
    - Programmable table control

    Standard equipment washing bench
    - Mixer with extendable hand shower
    - 4 x storage baskets
    - Cover sides

    Specifikation
    • Border height
      50 mm

      Width
      1470 mm

      Depth
      800 mm

      Installation
      Freestanding

      Height adjustment

      720 - 1120 mm



      Speed level
      30 mm / sec.

      Max. user weight
      50 kg

      Electrical connection
      230 V ~ 50 Hz 173 VA (110 V available)

      IP-class
      IP20

      Safety


      Material

      Motor unit: Anodised aluminium
      Floor frame: Powder coated steel (Grey RAL 9006) with adjustable feet
      Nursing table fittings: Hygienic moulded plastic
      Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1



      Warranty
      2 year

      CE
    Teknisk specifikation
    • Unik ref.k180
    • ProduktfamilieChanging tables
    • ProduktgruppeDaycare changing tables
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-11-13
    • Udgavenummer1
    • Bredde (mm)1470
    • Dybde (mm)800
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtPlast
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriMøbler - Other
    • IFC-klassifikationMøbelelement
    • UNSPSC-navnFurniture and Furnishings
    • UNSPSC-kode56
    • OmniClass-nummer23-21 00 00
    • OmniClass-betegnelseFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II-kodeE20
    • CSI UniFormat II-titelFURNISHINGS