Ascent Double Bench Straight 100

Ascent Double Bench Straight 100

The Ascent Series is a modular beam seating system designed for large scale interiors and waiting areas. Gently curved and a triumph of three-dimensional design, Ascent is unique, placemaking, configurable and truly seamless. Architects are sure to recognize and celebrate the possibilities.

Specifikation
  • With Ascent, the limitations of straight-backed, straight-angled beam seaters are no more. This new series can be configured to fit the structure of any building and guide people flow. Also, Ascent creates 30-40% more space than conventional seating systems. The modular concept offers the possibility to reconfigure and adapt quickly when new demands are needed in the ever-evolving public spaces.

Teknisk specifikation
  • Unik ref.BA00040
  • ProduktfamilieAscent Series
  • ProduktgruppeAscent Double Bench
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-05-20
  • Udgavenummer1
  • Højde (mm)535
  • Bredde (mm)1000
  • Dybde (mm)1265
Relateret
  • Materiale primærtTræ
  • Materiale sekundærtStål
  • Designet iSverige
  • Fremstillet iSverige
  • Nettovægt (kg)50
Klassifikation
  • BIMobject-kategoriMøbler - Stole, Taburetter & Bænke
  • IFC-klassifikationMøbelelement
  • UNSPSC-navnFurniture and Furnishings
  • UNSPSC-kode56
  • Uniclass 2015-kodeEF_40_30
  • Uniclass 2015-beskrivelseFurnishings
  • OmniClass-nummer23-21 25 19 11 13
  • OmniClass-betegnelseBenches

Tilgængelighed i region

Europa Asien Nordamerika