Nova C Back Elevation Endpiece Right

Nova C Back Elevation Endpiece Right

The configurably winding Nova C allows grand seating in scale with grand indoor spaces. The bench shapes a seamless seating line for natural flow control, while the body-conscious contours ensure comfort. The small footprint makes efficient use of the space. And the configurability also goes into colors and accessories - every project can be unique. The grand configurations are held in place by their own weight, with no need to bolt the sections to the floor, yet can be snapped apart for thorough cleaning or reconfiguration. Finished with natural hard wax oil, a sustainable choice that works similarly to shoe polish – easy to maintain always-like-new.

Teknisk specifikation
  • Unik ref.NBAE7_R
  • ProduktfamilieNova C Series
  • ProduktgruppeNova C Back
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-05-20
  • Udgavenummer1
  • Højde (mm)500
  • Bredde (mm)670
  • Dybde (mm)640
Relateret
  • Materiale primærtTræ
  • Materiale sekundærtStål
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriMøbler - Stole, Taburetter & Bænke
  • IFC-klassifikationMøbelelement
  • UNSPSC-navnFurniture and Furnishings
  • UNSPSC-kode56
  • Uniclass 2015-kodePr_40_50_12
  • Uniclass 2015-beskrivelseChairs, seats and benches
  • CSI MasterFormat 2014-kode12 67 23
  • CSI MasterFormat 2014-titelBenches
  • OmniClass-nummer23-21 25 19 11 13
  • OmniClass-betegnelseBenches
  • CSI UniFormat II-kodeE2020
  • CSI UniFormat II-titelMovable Furnishings

Tilgængelighed i region

Europa Asien Nordamerika