Nova C Recliner Convex 30

Nova C Recliner Convex 30

The configurably winding Nova C allows grand seating in scale with grand indoor spaces. The bench shapes a seamless seating line for natural flow control, while the body-conscious contours ensure comfort. The small footprint makes efficient use of the space. And the configurability also goes into colors and accessories - every project can be unique. Finished with natural hard wax oil, a sustainable choice that works similarly to shoe polish – easy to maintain always-like-new.
Specifikation
  • Any curvature between the degrees of 0° to 30° and any color of your own choice can be made as a custom order. Please contact our sales team to find out more.
Teknisk specifikation
  • Unik ref.NRE3_30
  • ProduktfamilieNova C Series
  • ProduktgruppeNova C Recliner
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-04-02
  • Udgavenummer1
  • Højde (mm)1000
  • Bredde (mm)1200
  • Dybde (mm)1350
Relateret
  • Materiale primærtTræ
  • Materiale sekundærtStål
  • Designet iSverige
  • Fremstillet iSverige
  • Nettovægt (kg)39
Klassifikation
  • BIMobject-kategoriMøbler - Stole, Taburetter & Bænke
  • IFC-klassifikationMøbler
  • UNSPSC-navnFurniture and Furnishings
  • UNSPSC-kode56
  • Uniclass 2015-kodePr_40_30_29
  • Uniclass 2015-beskrivelseFitted chairs, seats and benches
  • CSI MasterFormat 2014-kode12 67 23
  • CSI MasterFormat 2014-titelBenches
  • OmniClass-nummer23-21 25 19 11 13
  • OmniClass-betegnelseBenches
  • CSI UniFormat II-kodeE2020
  • CSI UniFormat II-titelMovable Furnishings

Tilgængelighed i region

Europa Asien Nordamerika
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
Nordkorea