COVERLAM CORALINA
COVERLAM CORALINA
COVERLAM CORALINA
    Grespania

    COVERLAM CORALINA

    Full body porcelain tile in 3,5 and 5,6 mm thick, coralina stone effect. The largest slab is 1200x3600 mm, two colours and four different sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    Specifikation
    • Formats: 1200x3600, 1200x2600, 1000x3000, 1200x1200 mm

      Suitable for indoors and outdoors, floor and wall cladding

    Teknisk specifikation
    • Unik ref.COVERLAM_CORALINA
    • ProduktfamilieTiles
    • ProduktgruppePorcelain tiles
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-06-17
    • Udgavenummer1
    • Højde (mm)1200
    • Bredde (mm)3600
    • Dybde (mm)5.6
    Relateret
    • Materiale primærtPorcelæn
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Fliser
    • IFC-klassifikationTildækning
    • UNSPSC-navnTiles and flagstones
    • UNSPSC-kode301317