COVERLAM ESTATUARIO
COVERLAM ESTATUARIO
COVERLAM ESTATUARIO
COVERLAM ESTATUARIO
    Grespania

    COVERLAM ESTATUARIO

    Full body porcelain tile in 3,5 and 5,6 mm thick, marble effect. The largest slab is 1000x3000 mm, two finishes and six different sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    Specifikation
    • Finishes: Natural, Polished

      Formats: 1000x3000, 1200x2600, 1200x1200, 1000x1000, 600x1200, 500x1000 mm

      Suitable for indoors, floor and wall cladding

    Teknisk specifikation
    • Unik ref.COVERLAM_ESTATUARIO
    • ProduktfamilieTiles
    • ProduktgruppePorcelain tiles
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-06-23
    • Udgavenummer1
    • Højde (mm)1000
    • Bredde (mm)3000
    • Dybde (mm)5.6
    Relateret
    • Materiale primærtPorcelæn
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Fliser
    • IFC-klassifikationTildækning
    • UNSPSC-navnTiles and flagstones
    • UNSPSC-kode301317